IESNA:LM-63-2002
[TEST]P1442099
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-C1-840-X-U-A-GM
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0990467
[_PF]0.983666
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]573
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
9.1 11.9 20.1 31 39.2 45.6 48.3 53.8 57.5 61.1
65.7 69.3 73 75.7 77.5 81.2 84.8 90.3 105.8 114
123.1 125.9 126.8 124.9 119.5 116.7 111.3 100.3 87.6 73
56.5 40.1 25.5 13.7 6.4 2.7 2.7 0
9.1 11.9 20.1 30.1 41 42.9 49.2 53.8 58.4 62.9
65.7 70.2 73 75.7 78.4 81.2 83.9 90.3 105.8 113.1
123.1 126.8 128.6 126.8 121.3 117.6 113.1 102.1 88.5 73.9
57.5 41 25.5 13.7 6.4 2.7 2.7 0
9.1 11.9 20.1 32.8 37.4 41 48.3 52.9 58.4 61.1
63.8 66.6 70.2 73 74.8 78.4 82.1 88.5 106.7 117.6
130.4 135.9 136.8 132.2 125.9 122.2 116.7 104 91.2 76.6
59.3 42.9 26.4 13.7 6.4 3.6 2.7 0
9.1 12.8 19.2 31.9 36.5 42 46.5 47.4 49.2 53.8
55.6 60.2 62.9 65.7 68.4 70.2 74.8 81.2 98.5 106.7
118.6 124 123.1 115.8 110.4 107.6 102.1 91.2 79.3 65.7
51.1 37.4 23.7 12.8 5.5 1.8 0.9 0
9.1 11.9 18.2 28.3 34.7 37.4 41 42.9 44.7 48.3
52 55.6 59.3 62.9 66.6 72 78.4 90.3 114.9 136.8
163.2 180.6 188.8 192.4 191.5 189.7 184.2 174.2 160.5 144.1
122.2 95.8 68.4 39.2 14.6 3.6 1.8 0
9.1 10.9 18.2 24.6 30.1 31.9 33.7 35.6 39.2 43.8
49.2 57.5 65.7 73 80.3 90.3 103.1 129.5 178.8 221.6
269 303.7 322.8 325.6 323.8 321.9 317.4 301.9 279.1 249
212.5 172.4 125.9 78.4 30.1 5.5 2.7 0
9.1 10.9 16.4 22.8 25.5 27.4 28.3 31.9 37.4 43.8
54.7 66.6 73.9 81.2 88.5 99.4 112.2 139.5 201.6 249.9
304.6 353.9 378.5 378.5 377.6 380.3 377.6 355.7 323.8 291.8
249.9 199.7 146.8 92.1 37.4 6.4 3.6 0
9.1 10.9 15.5 21.9 23.7 23.7 25.5 31 35.6 42.9
55.6 66.6 73.9 83 90.3 101.2 114.9 145.9 207.9 259.9
313.7 366.6 386.7 386.7 390.3 392.2 389.4 362.1 332 301
259 205.2 151.4 96.7 41 7.3 3.6 0
9.1 10.9 14.6 21 22.8 22.8 25.5 30.1 34.7 42
53.8 65.7 73.9 82.1 90.3 101.2 114.9 145.9 206.1 258.1
312.8 363.9 384.9 384 386.7 388.5 386.7 361.2 330.1 299.1
258.1 207 153.2 95.8 43.8 8.2 3.6 0
9.1 10 13.7 20.1 21.9 21.9 23.7 27.4 32.8 38.3
45.6 53.8 65.7 73.9 83 93 107.6 135 187 239.9
287.3 325.6 346.6 352 352.9 352 348.4 328.3 301.9 271.8
234.4 189.7 139.5 88.5 37.4 8.2 2.7 0
9.1 10 13.7 19.2 20.1 21 24.6 27.4 30.1 36.5
42.9 48.3 54.7 60.2 65.7 73 82.1 101.2 132.2 164.2
192.4 214.3 228 234.4 235.3 233.5 228.9 215.2 197.9 176.9
151.4 119.5 86.6 52 21 5.5 2.7 0
9.1 10 12.8 19.2 20.1 21 24.6 27.4 31 35.6
42.9 48.3 52 56.5 61.1 65.7 73 86.6 108.5 129.5
149.6 164.2 170.5 171.5 168.7 166.9 164.2 153.2 138.6 121.3
103.1 80.3 55.6 31.9 12.8 2.7 1.8 0
9.1 10 11.9 18.2 20.1 21 24.6 29.2 32.8 38.3
43.8 48.3 52.9 57.5 61.1 65.7 71.1 83 101.2 118.6
133.2 144.1 146.8 144.1 139.5 137.7 133.2 123.1 109.4 94.8
78.4 60.2 41 24.6 10 3.6 1.8 0
9.1 10 12.8 18.2 21 22.8 26.4 31 37.4 42
45.6 50.2 54.7 57.5 61.1 65.7 71.1 82.1 101.2 118.6
133.2 144.1 146.8 144.1 139.5 136.8 133.2 122.2 108.5 93
76.6 58.4 39.2 22.8 10 4.6 2.7 0
9.1 10 14.6 19.2 23.7 25.5 30.1 33.7 37.4 41
44.7 48.3 52 55.6 58.4 62 66.6 73.9 87.6 99.4
109.4 115.8 118.6 117.6 114 111.3 107.6 99.4 88.5 75.7
61.1 45.6 31 18.2 8.2 3.6 2.7 0
9.1 11.9 14.6 21.9 30.1 32.8 33.7 36.5 38.3 41
44.7 47.4 50.2 52 54.7 57.5 61.1 67.5 79.3 87.6
95.8 100.3 102.1 101.2 97.6 95.8 92.1 84.8 75.7 64.8
52.9 41 29.2 18.2 9.1 3.6 2.7 0
9.1 10.9 15.5 24.6 31 32.8 35.6 38.3 40.1 42
42.9 46.5 48.3 50.2 52.9 55.6 58.4 63.8 76.6 85.7
93.9 99.4 101.2 100.3 96.7 94.8 92.1 84.8 75.7 65.7
54.7 42.9 31 19.2 10 3.6 2.7 0
9.1 10.9 16.4 24.6 31 32.8 36.5 38.3 40.1 42.9
45.6 47.4 49.2 51.1 52.9 54.7 57.5 62 73.9 82.1
89.4 94.8 96.7 93.9 91.2 89.4 86.6 80.3 72 62
52.9 42 31 20.1 10 2.7 1.8 0
9.1 10 16.4 22.8 27.4 31 34.7 36.5 37.4 39.2
42 44.7 46.5 47.4 49.2 51.1 52 56.5 66.6 73.9
83 87.6 90.3 87.6 84.8 83.9 82.1 77.5 70.2 62.9
54.7 44.7 33.7 22.8 12.8 4.6 2.7 0
9.1 9.1 15.5 21 25.5 28.3 31 31 30.1 31
34.7 37.4 40.1 41 42.9 45.6 48.3 52.9 63.8 71.1
79.3 83.9 85.7 85.7 83.9 83 80.3 75.7 69.3 62
52.9 43.8 32.8 22.8 12.8 4.6 3.6 0
9.1 9.1 15.5 19.2 24.6 25.5 24.6 26.4 26.4 27.4
30.1 33.7 36.5 39.2 41 43.8 46.5 51.1 61.1 68.4
76.6 81.2 83.9 84.8 83 82.1 80.3 75.7 69.3 62
53.8 44.7 34.7 23.7 13.7 5.5 4.6 0
9.1 9.1 15.5 19.2 24.6 25.5 24.6 24.6 25.5 26.4
30.1 32.8 36.5 38.3 40.1 42.9 46.5 50.2 60.2 67.5
76.6 81.2 83.9 83.9 83 82.1 80.3 75.7 70.2 62.9
54.7 44.7 34.7 24.6 13.7 5.5 4.6 0
